June - July, 2026 | Join the webinar live or watch it later on demand
A webinar series for planners & engineers in the electrical engineering field, installers & assemblers, as well as EPCs.
In this exclusive webinar series, you will learn everything you need to know about the SIVACON 8PS busbar trunking systems – from an overview of busbars to the comprehensive product portfolio and digital tools for better project quality. Take the opportunity to gain practical information, give new impulses to your planning, and network with industry experts.
Secure your free access to all four webinars now!
Join the webinar live or watch it later on demand
Language: English
Cost: Free of charge
We are looking forward to meeting you in the event!
Part 1: Efficient Energy Distribution: Introduction to Busbar Systems -
June 16, 2026, 15:00 h - 16:00 h
- SIVACON 8PS Introduction: Overview of the entire portfolio
- Application areas: where busbars provide real added value
- Advantages vs. cables: key efficiency gains at a glance
Part 2: SIVACON 8PS Busbars: System Features, Applications & Expert Knowledge -
June 23, 2026, 15:00 h - 16:00 h
- System BD01 & BD2: efficient distribution for small & large consumers
- System LD & LData: reliable operation under high energy demand
- System LDM & LDM-P: optimized solutions for wind power & PV
- System LI & LR: robust high-current and outdoor systems for harsh conditions
Part 3: Digital Planning & Installation: Valuable Tools for the Future -
June 30, 2026, 15:00 h - 16:00 h
- Configuration & BIM: smart tools for efficient planning
- Installation app: easily ensure quality & documentation
- Powerline: modern technology for intelligent data transmission
Part 4: Insights into Practice: Data Centers, E-Mobility & Outdoor Solutions -
July 7, 2026, 15:00 h - 16:00 h
- Data Centers: experiencing high availability & efficiency
- E-Mobility: scalable solutions for charging infrastructure
- Outdoor Solutions: weatherproof energy distribution for demanding environments