New generator circuit breaker HB1-C

On-Demand Webinar

Discover the all-in one bolt-on solution for retrofit projects and more

Get to know the latest of our Generator Circuit Breaker system: HB1-C, a state-of-the-art solution with integrated main disconnector for retrofit and new projects up to 72kA. Learn also what's new about medium voltage generator switchgear standards and discover the challenges and solution to efficiently protect synchronous condenser!

Join our experts Hong Urbanek, Fabian Rademacher and Edouard Desplanche in three introductory sessions on these important updates.

New generator circuit breaker HB1-C

Agenda

Part 1: Standards comparison IEC/IEEE62271-37-013 version 2015 vs 2021

Part 2: Generator Circuit Breaker for synchronous condenser application

  • Understanding the differences between conventional generator application and synchronous condenser application
  • Introduction in short-circuit calculation method
  • Highlighting and understanding deciding parameters when performing short-circuit simulation

Part 3: Introducing our new Generator Circuit Breaker HB1-C

  • Get to know the latest development in Siemens GBS market
  • Discover the unrivalled versatility of the new Generator Circuit-Breaker module type HB1-C
  • Learn about the differences between the HB1-C and other existing solutions

Benefits

  • Familiarize yourself with the changes of the standard IEC/IEEE62271-37-013
  • Learn about the GCB solution to protect synchronous condenser
  • Discover the unrivalled versatility of our new generator circuit breaker module type HB1-C

Speakers and Moderator

A person is standing in front of a building with a large window, wearing a hat and a backpack.

Hong Urbanek - Speaker
After graduating from Siemens dual study program in Electrical Engineering in 2013, Hong has been working as an Electrical Engineer in the field of Generator application and vacuum technology in the medium voltage. She has been contributing to establishing the vacuum technology in generator applications, expansion of the area of application to higher performance ranges and contributing to Standard Committee and Technical Working groups.
LinkedIn

A man with short hair and a beard is wearing a black shirt and looking to the right.

Fabian Rademacher - Speaker
After graduating 2018 from Technical University Berlin as Master of Science in Electrical Engineering, he has been working as an Application Engineer for Siemens Generator Breaker Switchgears until 2022. Beginning 2020 he was responsible for Research & Development projects and end of 2022 he was appointed as PLM for the newly introduced Siemens Generator Circuit Breaker System “HB1-C”.
LinkedIn

A woman with short hair wearing a black shirt and a necklace is standing in front of a white wall.

Michaela Mönikes - Moderator
With her communications expertise and technical know-how, Michaela will guide you through this webinar session.
LinkedIn