June 15 to June 16, 2026 in FRANKFURT
Experience two inspiring days full of innovation, exchange, and practical insights—straight from the world of COMOS!
Secure your spot now and actively shape the future of the COMOS world.
Please take a moment. Take the opportunity to help shape the program and join us as we present the latest developments and best practices from the COMOS world. Our survey so far has shown that you'd especially like to see practical examples from other COMOS users. Don't be shy! What practical examples can you share to give the community fresh impetus?
We kindly ask you to participate in this short feedback survey.
When: June 15–16, 2026
Where: SIEMENS Frankfurt
De-Saint-Exupéry-Strasse 5–7, 60549 Frankfurt am Main, Germany
Agenda*
DAY 1
12:00 – 12:30 – Welcome Snacks & Arrival
12:30 – 12:45 – Welcome & Agenda Overview
12:45 – 13:15 – COMOS Roadmap & Preview 10.7
13:15 – 13:45 – AI Use Cases: Copilot
13:45 – 14:15 – Coffee & Cake
14:15 – 14:45 – Customer Presentation 1
14:45 – 15:15 – Analytics & Licensing Models SALT
15:15 – 16:00 – Customer Presentation 2
16:00 – 16:45 – Concept for Real Device Data: Administration Shell (AAS)
16:45 – 17:00 – Day 1 Wrap-Up, Day 2 Outlook & Information on Evening Get-Together
Evening get-together at the restaurant – from 18:30 (location to be announced) (to be announced)
DAY 2
8:30 – 8:45 – Welcome Coffee
8:45 – 9:00 – Welcome & Introduction to Tekky Talks
9:00 – 12:00 – Tekky Talk Rounds 1-3
12:00 – 13:00 – Lunch Break
13:00 – 16:00 – Tekky Talk Rounds 4-6
16:00 – 16:30 – Wrap Up & Outlook
From 16:30: Individual Departure
Tekky Stations
Tekky Talk 1 | COMOS Platform
Tekky Talk 2 | Process
Tekky Talk 3 | Electrical & Automation
Tekky Talk 4 | Interfaces
Tekky Talk 5 | Artificial Intelligence
Tekky Talk 6a** | SALT Licensing Models & Analytics
Tekky Talk 6b** | COMOS MRO & Mobile Worker
Tekky Talk 6c** | Web + Web REST API
*Subject to change
**Parallel sessions