팩트 시트

Veloce Primo Enterprise Prototyping Solution

Scalable Enterprise Prototyping Solution

As an enterprise prototyping platform, Veloce Primo delivers industry-leading density and cost of ownership for lights-out with up to 80 FPGAs in a standard 42u rack and best-in-class power consumption and total cost of ownership.

Veloce Primo comes standard with remote management and job scheduling capabilities to maximize the accessibility and utilization of prototyping resources. Through an easy-to-use web browser interface, the status of each Veloce Primo system can be monitored and controlled.

공유

관련 자료

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.