팩트 시트

L-Edit Digital Implementer

Complete RTL to GDSII flow integration from Siemens Digital Industries Software

L-Edit Digital Implementer

L-Edit Digital Implementer (TDI), powered by the Oasys-RTL Synthesis and Siemens Place and Route engines, is integrated into L-Edit, Tanner’s physical layout tool, to address the physical implementation of the digital needs of “analog on top” designs. More and more analog designs are becoming digitally-assisted resulting in more digital content to enhance analog capabilities, such as automated calibration and more programmability. TDI integration into L-Edit is the ideal cost-effective, easy-to-use digital synthesis and place and route solution. It addresses performance, capacity, time-to-market, power, and variability challenges. The tool is optimized for analog specialty process technology nodes at 22 nm and above, with up to 75K instances of digital logic per license and the ability to stack 4 licenses.

공유

관련 자료