팩트 시트

Questa Verification IP for CXL

Comprehensive verification solution for all CXL-based devices.

Questa Verification IP for CXL

QVIP for CXL is a comprehensive solution for exhaustive verification of CXL-based IP and SoC products, providing the flexibility to create and cover all possible verification scenarios. QVIP for CXL includes ready-to-use verification components and exhaustive stimuli to increase productivity and accelerate verification signoff.

Benefits

  • Architected for ease-of-use and consistency across all protocols
  • Comprehensive stimulus and available standard-based test suites
  • Exhaustive protocol coverage and protocol checks
  • UVM based testbench with ready-to-use components like monitors, loggers, and scoreboards
  • Intuitive debug with transaction viewing and tracker files at various levels

Features

  • Latest specification and feature support for CXL 2.0/3.0
  • Comprehensive verification solution for all CXL-based devices: host, device, and retimer
  • Built-in analysis components

    • Protocol checkers
    • Transaction loggers
    • Functional coverage
    • Performance statistics
  • Extensive stimulus from available compliance test suite for verification of each CXL layer

Supported specifications

  • Compute Express Link, revision 2.0
  • Compute Express Link, revision 3.0
  • PCI Express® Base Specification, revision 6.0, version 1.0
  • PCI Express® Architecture Link Layer and Transaction Layer Test Specification Revision 5.0, version 0.91 (PCI-SIG® Compliance)
  • PHY Interface for PCI Express® (PIPE), version 6.1

공유

관련 자료