技術文献

Security Blueprint for a Pharmaceutical Production Plant – Bio API

Discover how to securely bridge the gap between IT and OT in accordance with the IEC 62443 standard.

Pharma visual

This guide outlines a holistic cybersecurity approach for pharmaceutical plants, bridging the gap between IT (ISO 27001) and OT (IEC 62443). By utilizing a Defense-in-Depth methodology, it provides a "Pharma Blueprint" for secure IACS operation. Adhering to these standards from the start – specifically within systems like SIMATIC PCS 7 – ensures long-term functional security and simplifies future expansions. It uses the example of a Bio API process built on a framework of practical expertise.

Download the Security Blueprint now

Discover how to securely bridge the gap between IT and OT in accordance with the IEC 62443 standard using our comprehensive Pharma Blueprint.

共有