Scalable multi-FPGA, multi-user desktop prototyping solution
The Veloce proFPGA CS multi-FPGA QUAD and HEXA desktop platforms deliver high-performance, high-capacity prototyping powered by AMD’s VP1902 FPGAs in a modular, scalable, multi-FPGA architecture. The system’s flexible design scales from one to four (QUAD) or one to six (HEXA) independent FPGAs, enabling both single and multi-FPGA users to work simultaneously on the same platform. Extensive FPGA I/O accessibility provides users with the flexibility to configure their prototype with comprehensive at-speed hardware interfaces, memories and speed bridges for accurate system operation emulation.