Questa Verification IP for NVMe is a comprehensive solution for exhaustive verification of PCIe-based IP and SoC products. It provides the flexibility to create and cover all possible verification scenarios. Questa VIP for NVMe includes ready-to-use verification components and exhaustive stimuli to increase productivity and accelerate verification signoff.
Benefits
- Architected for ease-of-use and consistency across all protocols
- Comprehensive stimulus and standard-based test suites
- Exhaustive protocol coverage and protocol checks
- UVM based testbench with ready- to use components like monitors, loggers, and scoreboards
- Intuitive debug with transaction viewing and tracker files at various levels
Features
- Latest specification features for host and controller
- Built-in analysis components
- Protocol checkers
- Transaction loggers
- Functional coverage
- Performance statistics
- Protocol checkers
- Feature-wise extensive stimulus
- Constraint-randomized stimulus with support for error injection
Supported specifications
- NVM Express™ revision 1.4
- PCI Express® base specification
- Revision 4.0, Version 0.7
- AMBA® AXI and ACE protocol specification (ARM® IHI0022E)
- UNH-IOL NVMe testing service, test plan for NVMe conformance, version 10.0