E-book

Bridge the gap between data and decision-making: The AI revolution in chemical production

Learn how chemical manufacturers are using AI to reclaim 5–10% in lost yield while future-proofing their workforce

Digital rendering of chemical plant

The fine and specialty chemicals industry is hitting a critical inflection point. With 25% of the workforce eligible for retirement by 2028 and process variability draining up to 10% of annual yields, the importance of using AI and data analytics to improve decision-making is growing more critical than ever.

In this ebook, you'll learn the benefits of using enterprise AI and data analytics as a strategic infrastructure that enables faster, smarter and more confident decisions.

Discover the benefits of AI-driven analytics for chemical manufacturers

Read the ebook to learn how fine and specialty chemical manufacturers can:

  • Use AI-driven predictive alerts to improve response to production anomalies by 20–30%
  • Eliminate the 5–10% yield loss caused by process variability and siloed data
  • Capture institutional knowledge to minimize the risk of workforce retirements
  • Utilize low-code/no-code workflows that allow your teams to build predictive models without a data science degree
  • Shorten complex investigation cycles from weeks to hours by connecting enterprise-wide operational data

共有