May and June, 2024 | Join the webinar live or watch it later on demand | Free of charge
This webinar is for engineers, technicians, and newcomers in the field of protection, as well as anyone seeking a solid foundation in relay protection for distribution and transmission grids.
What You'll learn in this webinar series:
- The fundamentals of relay protection and its importance in power systems.
- Key protection principles, earth current, and primary/secondary values.
- How to build and operate protection schemes for distribution and transmission grids.
- Insights from experts with decades of experience in SIPROTEC design and training.
Why Attend?
- Enhance your knowledge and skills in operating and maintaining relay protection systems.
- Learn from Prof. Dr. Lemmer, a leading expert, and Gerd Einsiedler, a professional trainer.
- Join the live Q&A session to ask anything about protection.
Join the webinar live or watch it later on demand
Language: English
Cost: Free of charge
We are looking forward to meeting you in the event!
Webinar 1: Basics of protection - Part I | May 28, 2024 10:00 - 11:00 am
- What is protection?
- How do we define a protection scheme?
Webinar 2: Basics of protection - Part II | June 04, 2024 10:00 - 11:30 am
- Which protection principles do we use?
- What is the earth current?
- What are primary and secondary values?
Webinar 3: Basics of protection - Part III | June 06, 2024 10:00 - 11:30 am
- How do we build a protection scheme part 1?
- Reliability in protection: a difficult discussion
- How do we build a protection scheme part 2?
Webinar 4: Selectivity in line protection - Part I | June 11, 2024 10:00 - 11:00 am
- How selectivity works in overcurrent protection?
- How selectivity works in directional overcurrent protection?
Webinar 5: Selectivity in line protection - Part II | June 13, 2024 10:00 - 11:30 am
- How selectivity works in distance protection?
Webinar 6: Selectivity in line protection - Part III | June 18, 2024 10:00 - 11:00 am
- How can we make the differential protection work selective?
- What is the application look like in line differential protection?
Webinar 7: Selectivity in line protection - Part IV | June 20, 2024 10:00 - 11:00 am
- What does the application look like in transformer differential protection?
- What does the application look like in busbar differential protection?
Live Q&A with the protection experts Prof. Dr. Siegfried Lemmer and Gerd Einsiedler | June 21, 2024 10:00 - 11:00 am
- Open Q&A session with the experts