feuillet d'information

Veloce proFPGA CS HEXA blade

Scalable multi-FPGA, multi-user datacenter-ready FPGA prototyping

Veloce proFPGA CS HEXA blade

The Veloce™ proFPGA CS multi-FPGA HEXA blade delivers high-performance, high-capacity prototyping powered by AMD’s VP1902 FPGAs in a modular, datacenter-class, multi-FPGA architecture.

The system’s flexible design scales from one to sixty independent FPGAs, enabling both single and multi-FPGA users to work simultaneously on the same platform.

Extensive FPGA I/O accessibility provides users with the flexibility to configure their prototype with comprehensive at-speed hardware interfaces, memories and speed-bridges for accurate system operation emulation.

As part of the Veloce proFPGA CS platform, HEXA blade’s modular cabling and clocking mechanism enables interconnection of up to 10 HEXA blades per 19-inch rack, to accommodate large, multi-billion-gate designs with industry-leading performance.

Partager

Ressources connexes