feuillet d'information

Veloce Codelink App

Veloce Codelink provides users the ability to do software debug and correlation to power profiles, performance, and hardware events

Temps de lecture : 5 minutes
man reading code

As part of the Veloce Ecosystem, Veloce Codelink helps ensure your project deadlines and milestones are met! With its powerful correlation engine, you gain visibility into whats happening in the HW & SW at the same time. Veloce Codelink's front end debugger, has all the necessary functionality a SW developer or a HW/SW verification team would expect, Have existing development flows? No problem. Veloce Codelink's support of the RSP-Protocol, which means your favorite front end debugger can be used in conjunction with Codelink replay functionality. Solutions for Arm, RISC-V, DSP's and custom processors means Veloce Codelink Roadmap is tightly aligned to our customers SW debug needs.

Key Benefits/Features include:

- SW correlation to power profiles, performance, and HW debug

- Deterministic and non-intrusive replay based SW debug, offline debug at 100’s of MIPs speeds

- CPU Vendor Neutral

- Software code coverage

- Software performance profiling

- Cache Coherency debug

Partager

Ressources connexes