May, June and July, 2023 | Join the webinar live or watch it later on demand | Free of charge
This webinar is for HV transmission line operators, grid operators, and professionals in energy automation and digital substations.
What You'll learn in this webinar series:
- How powerline carrier PLC systems use high-voltage lines for data, teleprotection, and voice
- The new PowerLink IP solution for Ethernet/IP environments in digital HV substations
- Integration of legacy interfaces and extended bandwidth requirements
- Seamless integration with existing PLC and digital solutions
Why Attend?
- Gain insights from Siemens experts Georg Merkl, Anton Merkulov, and Klaus Lehr
- Understand PLC technology and its applications
- Learn about real-world use cases and migration strategies
Join the webinar live or watch it later on demand
Language: English
Cost: Free of charge
We are looking forward to meeting you in the event!
Session 1: PowerLink IP - unboxing our new product for high voltage powerline communication | May 9, 2023 | 9:00 - 9:30 and 16:00 - 16:30 CEST (Berlin)
- Why do we invest in this technology?
- How powerline communications works
- New perspectives, features and applications for voice, data and teleprotection
- Overview of the new device PowerLink IP
Session 2: PowerLink IP - Data applications | May 24, 2023 | 9:00 - 10:00 and 16:00 - 17:00 CEST (Berlin)
- Theory of powerline communications and data bandwidth
- Application in new generation utility communication networks
- Integrated teleprotection signaling system SWT 3000
- Data transmission and migration application
- Cybersecurity and management features
- HV power lines communication examples: SCADA, Teleprotection, Ethernet, Voice over IP
Session 3: PowerLink IP - Voice applications | May 25, 2023 | 9:00 - 10:00 and 16:00 - 17:00 CEST (Berlin)
- Theory of powerline communications
- Application in utility communication networks
- Teleprotection signaling system SWT 3000
- Voice communication and migration
- Cybersecurity and management features
- Communication examples: SCADA, Teleprotection, Ethernet, Voice over IP
Session 4: PowerLink IP principles - Technological deep dive into powerline carrier communication | June 27, 2023 | 9:00 - 10:00 and 16:00 - 17:00 CEST (Berlin)
- History and current state of HV PLC development
- HV power lines as media for high frequency signal propagation
- Cable junctions in overhead lines
- HF path frequency response calculations
- HV PLC technologies in future power transmission grids
Session 5: Teleprotection with SWT 3000 | July 11, 2023 | 9:00 - 10:00 and 16:00 - 17:00 CEST (Berlin)
- Why teleprotection is needed
- Applications: direct, permissive, blocking
- Integration of teleprotection in PowerLink IP
- Command and line interfaces
- Teleprotection over IP networks: TPoIP, PRP, IP MPLS, MPLS TP