How to migrate your SIPROTEC 3 or 4 protection relays to SIPROTEC 5

November 16, 2022 and February 9, 2023 | Join the webinar live or watch it later on demand | Free of charge

SIPROTEC 5 - How to migrate your SIPROTEC 3 or 4 protection relays to SIPROTEC 5

This webinar is for energy automation & protection, operations and maintenance engineers as well as cybersecurity professionals.


What it's all about

What You'll learn in this webinar series:
- How to migrate SIPROTEC 3 and 4 protection relays to SIPROTEC 5
- The latest cybersecurity functionalities in SIPROTEC 5
- Steps to ensure your substations meet current security standards
- Live Q&A with Siemens experts

Why Attend?
- Learn how to keep your SIPROTEC relays on active cybersecurity support
- Understand the migration process and its benefits
- Join our experts Luis Francisco, Francois Simon and Hans-Dieter Bojer

Join the webinar live or watch it later on demand

Language: English
Cost: Free of charge


Benefits

  • Highly increased equipment and process availability
  • Minimized duration of downtime drastically reducing economic losses
  • Increased safety, also outside of normal operating conditions
  • Enhanced cybersecurity and compliance
  • Talk to our Experts

We are looking forward to meeting you in the event!


Agenda

Session 1: November 16, 2022 | 10:00h-11:00h CET (Berlin)
- Retrofit your SIPROTEC 3 protection device
Session 2: November 16, 2022 | 16:00h-17:00h CET (Berlin)
- Retrofit your SIPROTEC 3 protection device
Session 3: February 09, 2023 | 10:00h-11:00h CET (Berlin)
- Migrate your SIPROTEC 4 protection device
Session 4: February 09, 2023 | 16:00h-17:00h CET (Berlin)
- Migrate your SIPROTEC 4 protection device
- Live Q&A

SIPROTEC 5 protection relay migration webinar hero image showing digital substation
SIPROTEC 5 protection relay migration webinar

Speakers

Luis Francisco - Moderator - Moderator
LinkedIn

Webinar speaker/modrator image - Luis Francisco

Hans-Dieter Bojer - Expert - Expert
LinkedIn

Webinar speaker/modrator image - Hans-Dieter Bojer

Yelitza Rojas - Expert - Expert

Webinar speaker/modrator image - Yelitza Rojas