valge paber

Streamlining simulation workflow for composites

Improving the performance of an RTM composite B-Pillar by reducing manufacturing-induced defects.

Black carbon fiber composite product material

Resin transfer molding (RTM) is a commonly used process to manufacture composite parts of complex

shapes in large quantities. The manufacturing process of RTM composites is inherently susceptible to

defects such as voids, resin-rich areas, fiber misalignment, residual deformations, residual stresses, etc.

These defects can compromise the performance of the part.

Minimize manufacturing trial-and-error with computer-aided engineering (CAE)

To minimize manufacturing trial-and-error, CAE tools can be used to find the optimal process-to-performance parameters. Using Simcenter™ 3D software provides a composite manufacturing digital twin, which reduces manufacturing-induced defects and improves performance properties. It also reduces the time-consuming manual engineering work of synchronizing input/output across simulation stages. Read this white paper to learn about the importance of adopting a defect mitigation strategy during design and manufacturing to ensure a component’s structural integrity and safety.

Jaga

Seotud ressursid