valge paber

The strategic role of predictive maintenance in the pharma industry

Pharmaceutical vials in a smart manufacturing facility.

It is imperative that the pharmaceutical industry maintains exact standards of quality, safety and efficiency. Unplanned downtime costs an average of $260,000 per hour. This white paper explores how Predictive Maintenance (PdM) is transforming pharmaceutical operations through advanced analytics and real-time data monitoring. By shifting from reactive to proactive maintenance strategies, pharmaceutical companies can achieve up to 50% reduction in unplanned downtime while maintaining strict quality and compliance standards.

Tackle complex challenges with Senseye Predictive Maintenance

The pharma industry faces complex challenges: intricate supply chains, stringent quality requirements and critical resource management needs. When equipment fails, the consequences extend beyond immediate financial losses to impact patient safety and regulatory compliance. Senseye Predictive Maintenance addresses these challenges through continuous monitoring of critical parameters, establishing unique digital fingerprints for each asset and integrating condition monitoring data into supply chain processes. This approach has helped companies reduce maintenance costs by 25% and extend equipment lifespans by 30%.

Benefits of PdM in pharma

Through advanced monitoring techniques like vibration analysis, thermography and ultrasound, Senseye Predictive Maintenance provides comprehensive asset oversight. The system's impact provides significant results: up to 85% improvement in downtime forecasting accuracy, up to 55% increase in maintenance staff productivity and up to 40% reduction in maintenance costs. The solution integrates seamlessly with existing operations while maintaining data security and regulatory compliance, making it a valuable addition to pharmaceutical manufacturing processes.

Download the white paper to discover how Senseye Predictive Maintenance can transform your pharmaceutical operations, reduce costly downtime and enhance production efficiency with proven results.

Jaga