valge paber

Simplifying Mixed-Signal Verification with the Symphony Platform

Simplifying Mixed-Signal Verification with the Symphony Platform

As complexity of mixed-signal SoCs grows, verification engineers cannot rely on the “divide and conquer” approach of verifying digital and analog blocks individually and then stitching them together for full-chip verification. Verification teams need to run an increasing number of mixed-signal simulations at the top level as well as at the subsystem to make sure there are no functional errors due to interactions between analog and digital domains. To address these challenges, mixed-signal simulation solutions need to be fast, accurate, easy to use, and seamlessly integrate into existing analog and digital verification flows. In this whitepaper, learn how Symphony Mixed-Signal Platform provides a next-generation solution that simplifies verification and meets modern SoC design challenges.

Jaga

Seotud ressursid