valge paber

Introduction to virtualized protection and control

Lugemisaeg: 20 minutit
Isometric SIPROTEC module with AI icons, a SIPROTEC V dashboard and a yellow electrical circuit diagram on a grid.

Modern power grids took more than a century to build, yet accelerating electrification is now forcing them to double capacity within a decade. Meeting this demand requires faster, more flexible approaches to expanding and modernizing grid infrastructure.

Virtualization has emerged as a practical approach to this challenge. By decoupling protection and control functions from dedicated hardware, these applications can run as software on shared, substation‑grade computing hardware. This shift from device‑centric architectures to scalable, software‑defined systems enables centralized protection and control for an entire substation, changing how systems are deployed, tested and maintained.

Virtualized architectures can simplify substation design, enable rapid scalability, improve asset utilization and streamline deployment and life cycle management. At the same time, they must satisfy the determinism, availability and reliability requirements of protection and control applications, ensuring predictable performance and dependable operation under dynamic grid conditions.

This white paper introduces the core concepts of virtualized protection and control. It explains key technologies, including virtual machines and containers, and outlines their impact on system performance and life cycle efficiency. The paper describes the evolution from today’s process bus architecture to virtualized substation architectures and reviews the redundancy and resilience mechanisms required for deployment in critical environments. The paper also compares multi-vendor and single-vendor approaches, concluding with key considerations and practical guidance to support a structured transition to virtualized systems.

Jaga

Seotud ressursid