valge paber

Interactive symmetry checking with Calibre RealTime in DESIGNrev

Screenshot of an analog IC layout showing a symmetrical differential pair structure with matched transistor devices arranged in mirror symmetry along a vertical axis.

Symmetry validation is critical for high-performance IC designs, yet traditional methods—manual measurements, custom scripting and late-stage batch checking—create costly delays and schedule unpredictability. Design teams are shifting verification earlier in the design process, catching symmetry violations when they are easiest to fix.

This white paper explores how Calibre RealTime software enables interactive symmetry checking directly within design environments such as Calibre DESIGNrev software. Teams can validate X-axis, Y-axis, 90-degree and 180-degree symmetry with instant feedback, zero-setup configuration and smart axis detection that eliminates false violations. Designers launch checks from the toolbar, view violations with visual markers and resolve issues immediately without leaving their layout editor.

Organizations adopting this shift-left methodology are compressing iteration cycles, improving schedule predictability and ensuring designs remain both symmetric and DRC clean throughout the design process. When symmetry validation moves from a late-stage signoff activity to a continuous in-design practice, teams reduce rework, accelerate time to tape-out and eliminate the expensive late-stage discoveries that delay production schedules.

What you'll learn:

  • Why traditional symmetry checking methods create schedule delays and late-stage rework
  • How interactive symmetry validation transforms verification from a signoff activity to a continuous design practice
  • What capabilities enable instant symmetry checking with zero configuration directly in the layout environment
  • How organizations compress iteration cycles and improve schedule predictability with shift-left symmetry validation

Who should read this:

  • Analog and mixed-signal IC designers
  • Design managers responsible for verification methodology
  • CAD engineers evaluating shift-left verification strategies
  • Verification engineers seeking to reduce iteration cycles
  • Project leads focused on schedule predictability and tape-out acceleration

Jaga

Seotud ressursid