valge paber

Hardware Emulation Answers AI/ML Verification Needs

With AI/ML chip designs containing between 5 billion and 10 billion gates, design verification using hardware emulation is the answer, although not all hardware emulators are the same

Moore’s Law is being rejuvenated by AI/ML after capacity fears slowed it down. Later this year, estimates put AI/ML design capacity between 5 billion and 10 billion gates — huge capacity for a single design. Designs will go back to what Moore’s Law is supposed to do.

AI/ML is imposing tremendous capacity needs on the market, and these designs also present a challenge to the chip verification market. While the processor may be a relatively simple design, the AI/ML space needs to deploy many of them and scale quickly. Another consideration is software that must be verified along with hardware.

Jaga