valge paber

Accelerating UCIe multi-die verification with a scalable, smart framework

colorful components

Multi-die architecture introduces layers of verification complexity along with protocol-level challenges. Questa One Avery VIP for UCIe provides a protocol-aware, layered verification framework that scales from block-level validation to full system-level testing. Its automation capabilities enable faster set up and targeted testing across diverse DUT configurations. Integrated debugging tools provide high observability and faster root-cause analysis. Coupled with AI-driven coverage and regression tools, this framework reduces turnaround time, improves coverage convergence, and supports seamless transitions from simulation to emulation and prototyping.

Smart verification of multi-die systems

The Avery UCIe VIP provides a highly efficient and customizable verification environment. With automatic testbench generation, users can move from environment set up to actual verification almost instantly.

The combination of configurable APIs, protocol-aware callbacks, and flexible parameter controls gives users complete control to simulate and reproduce any scenario without rewriting their environment. The testbench architecture is designed for seamless reusability; users can scale effortlessly from block-level setups to system-level environments by simply plugging in additional VIP layers without disrupting their existing flow.

To complement the flexibility and fast set up, the Avery UCIe VIP includes a ready-to-use, exhaustive compliance test suite that can be filtered based on DUT type and use model, enabling users to drive meaningful stimulus quickly.

As verification progresses, advanced debug capabilities such as transaction and FSM recording, along with intuitive trackers, assist in rapid diagnosis and resolution of issues. Avery UCIe VIP has been proven in diverse customer environments across a variety of DUT configurations, making it a robust, scalable, and field-tested solution for UCIe IP verification at all levels.

Jaga

Seotud ressursid