toote demo

Creating a simple RL circuit in PartQuest Explore

This video shows how easy it is to use PartQuest Explore by creating a simple RL circuit and running various simulations. Wiring the schematic and modifying the properties of the components in the circuit is quick with the intuitive interface. Both transient and frequency response simulations are run on the circuit. When the simulations are complete, we can use the powerful waveform viewer to glean information about the circuit.

Jaga

Seotud ressursid