teabeleht

Xpedition AMS - automated PCB parasitic extraction

Xpedition AMS - Automated PCB Parasitic Extraction

Every circuit board has resistance, capacitance, and inductance values associated with board traces. Board level parasitics can negatively affect circuit performance - while their values may be small, their cumulative effect on design performance can be significant. When board parasitics are not modeled during design simulations, their effect on circuit operation is not known until physical prototype testing, where it is expensive to make changes.

Xpedition Analog / Mixed Signal (AMS) Analysis

Siemens has integrated Xpedition AMS with HyperLynx Advanced 3D Electromagnetic Solvers to provide a unique and powerful solution for calculating layout parasitics and analyzing their effect on a circuit’s function - before committing valuable resources to prototype manufacture and test. The integration also brings analysis of board level parasitics into the circuit design process where it is most efficient to make design changes. Accounting for layout parasitics early in the design process reduces risk of downstream design iterations and is key to keeping a project on time, on budget, and working to specification.

Benefits of PCB parasitic extraction

  • Accurately model effects of PCB traces on performance of high speed filter, amplifier, A/D, D/A and other noise-sensitive designs
  • Analyze effects of PCB parasitics in the time and frequency domains
  • Evaluate alternative board layouts to maximize circuit performance
  • Fully integrates system design capture and mixed-signal simulation with PCB layout
  • Fully automated 3D extraction process does not require deep field solver expertise
  • Three different electromagnetic solver engines provide tradeoffs between extraction run-time and accuracy

Jaga

Seotud ressursid