teabeleht

Veloce DFT App

Delivers a shift level approach to Design-For-Test pattern validation

Lugemisaeg: 5 minutit
robot working on wafer disc

The Veloce DFT App is an emulation optimized, DFT pattern validation flow, that is orders of magnitude faster than traditional software simulation. The DFT App is compatible with all of the various types of test patterns that run on the ATE (Automated Test Equipment). The Veloce DFT App is fully compatible with the Veloce Fault App to accurately measure fault coverage or provide a functional fault grading metric. Used in conjunction with the Veloce Power App, power profiling and estimation of the the pattern to ensure a highly robust production program.

Key Benefits/Features Include:

- Validate all patterns for correctness before shipping to production.

- Standard Test Interface Language (STIL)

- Support all patterns that run on ATE tester.

- DFT App is optimized for Emulation.

- Takes advantage of Co-Model streaming bandwidth

- Increase Fault Coverage through the use of the Veloce Fault App

- Power Profiling and estimation of patterns through the use of the Veloce Power App

- Reduce sim time “Days to Seconds"

Jaga

Seotud ressursid