teabeleht

Tessent SystemInsight for SoC debug

Full system debug and optimization tool for SoCs

Circuit board looking like a cityscape

Tessent SystemInsight is a complete Eclipse-based integrated development environment (IDE) that extends the features of a traditional debugger (run control, trace) with support for heterogeneous designs and full system visibility enabled by the Tessent Embedded Analytics integrated into the SoC.

Using SystemInsight, engineers can simultaneously view the behavior of hardware structures and the execution of software across the whole SoC.

A complete integrated development environment for SoC visibility

Hardware, firmware, and software teams
need an efficient, easy-to-use tool suite
that gives visibility and control of the
operation of hardware and software
within an SoC.
In a complex, heterogeneous system
developers need:

  • Fully-featured multi-core run control
    and trace
  • Configuration of Tessent on-chip
    analytics IP
  • Presentation of system data from
    embedded monitors
  • Post processing and data visualization
    capabilities

SystemInsight delivers all of these
capabilities. It provides a holistic,
system-level approach to SoC
development and debug, allowing
engineers to view and analyze the interlinked behavior of hardware, firmware, and software at any level of abstraction.
It provides an integrated view that encompasses real-time, protocol-aware monitoring of hardware structures within the SoC (including custom logic), single step and breakpoint code execution status for multiple processors (which may be based on different architectures), and instruction trace for many common CPU architectures.

Jaga

Seotud ressursid