teabeleht

Questa One Safety Analyzer

Safety analysis for ISO 26262 certification

Digital twin of a red car

Questa™ One Safety Analyzer is a sophisticated safety analysis tool engineered to enhance the safety architecture of integrated circuits from the initial stages of development. Utilizing structural analysis, it provides early-stage automotive safety integrity level (ASIL) metrics, thereby reducing the necessity for repeated fault injection tests, which are both time-consuming and costly. Safety Analyzer employs advanced optimization methodologies to generate optimized fault lists for fault campaigns, significantly streamlining the certification process. By leveraging these methodologies, Safety Analyzer ensures a comprehensive and efficient approach to achieving ISO 26262 compliance.

Benefits

  • ISO metric calculation pre-RTL and RTL for early-stage safety guidance
  • Validation of safety architecture with safety architectural modeling (SAM)
  • Exploration and what-if analysis for confidence that optimal safety architecture is achieved
  • Optimized fault lists
  • TCL support for batch mode runs
  • Collaborative, web-based GUI for FMEDA
  • Integration with Polarion and Jama
  • Architectural and detailed views
  • Support for existing Excel based FMEDA

Jaga

Seotud ressursid