teabeleht

AlphaCORE PHY IP from Alphawave Semi

Image of servers in a datacenter, with motion blur

AlphaCORE Long-Reach (LR) Multi Standard SerDes (MSS) IP is a high-performance, low-power, DSP-based PHY. It is a highly configurable IP that supports all leading edge NRZ and PAM data center standards from 1 Gbps to 112 Gbps, supporting diverse protocols such as PCI-Express Gen1-6 and 1/10/25/50/100 Gbps Ethernet.

Jaga