teabeleht

Calibre YieldEnhancer with SmartFill

Automated fill solutions from Siemens Digital Industries Software

Calibre YieldEnhancer with SmartFill

The growing complexity of designs requires solutions that reach beyond the status of point tools and make the design flow easier to navigate. Because the Calibre YieldEnhancer tool is part of the Calibre platform, designers can use standard verification rules format (SVRF) decks and commands and know with confidence that the Calibre YieldEnhancer tool will work seamlessly with other Calibre tools. In addition, the Calibre YieldEnhancer tool not only supports both OASIS and GDS natively but also uses the Calibre platform to integrate with design databases by reading LEF/DEF and back-annotation layout modification through an incremental DEF.

Flexibility is also a key factor in improving productivity. Calibre YieldEnhancer decks for both SmartFill and via optimization focus on providing a high-level functionality that shields the user from low-level operational details.

Jaga

Seotud ressursid