e-raamat

IC package physical design best practices

Lugemisaeg: 7 minutit
A 3D image in Xpedition Package Designer of an IC package

Historically IC package design has been a relatively simple task which allowed the die bumps to be fanned out on a package substrate to a floorplan geometry suitable for connecting to a printed circuit board (PCB). But today the industry is moving to disaggregation of traditional monolithic SoC functions into chiplets often interfaced with local high-speed memory to avoid silicon reticle limits and yield challenges. Today’s packages are now complex systems containing high-speed chiplet2chiplet interfaces such as UCIe and BoW along with HBM for the memory all heterogeneously integrated on a high-performance substrate.

IC package design best practices

In order to efficiently design new types of IC packages, designers and design teams need to embrace a new emerging set of best practice design techniques, processes and methodologies that are covered in this eBook:

  • Achieving substrate supplier’s fabrication
    requirements
  • Shifting-left “big-rock” power delivery analysis
  • Adopting efficient integration methodologies
    for HBM memory
  • Leveraging concurrent team design
  • Utilizing physical design IP reuse
  • Designing daisy-chain test vehicles efficiently
  • Using datapath planning and routing

Learn more about IC packaging solutions.

Jaga

Seotud ressursid