laadi alla

ODB++ Inside for Cadence Allegro (Linux)

Seamlessly generate and verify NPI-ready ODB++ data from Cadence Allegro®

Generate free ODB++ output from Cadence Allegro (v22.10, 23.10) with built-in viewing and full compatibility across DFM, CAM, and PCB manufacturing tools.

Free-of-charge ODB++ output from Cadence Allegro version 22.10, 23.10

Integral viewing of the ODB++ manufacturing-oriented product models

Compatibility with all DFM, CAM and other ODB++ based manufacturing software tools in your supply chain, whether from Mentor (Valor Division), Frontline, or a wide range of 3rd-parties who support the format.

ODB++ is a proven, integrated, intelligent, widely-supported vendor-neutral manufacturing-oriented PCB and PCB-Assembly product-model format

ODB++ eliminates the time-consuming and error-prone process of manually interpreting drawings and low-level NC files, and the need to re-integrate the manufacturing-ready PCB product model.

System Requirements

  • Red Hat Enterprise Linux
  • V8 (Update 8-10)
  • V9 (Update 2-4)
  • SUSE Linux Enterprise
  • Server & Desktop V15.3-15.4
  • The ODB++ Inside system directory (VALOR_DIR) requires write permissions for all users intended to run the application.
  • Memory Requirements: 8GB

Jaga

Seotud ressursid