artikkel

The benefits of modular, flexible and adaptable FPGA prototyping solutions

Photo of modular Veloce proFPGA prototyping solutions for verification engineering

Large ASIC designs require multiple FPGAs for mapping and designing FPGA prototypes in-house is expensive and time-consuming. Veloce proFPGA is a modular, flexible, and adaptable complete FPGA prototyping solution. It can accommodate a broad scope of verification requirements without compromising performance, usability and portability.

Download this article to learn more about expanding the Siemens IC verification portfolio with Veloce proFPGA.

Key differentiators for the Veloce proFPGA prototyping solution

The Veloce proFPGA prototyping solution has three key differentiators:

  1. Modularity/flexibility – scalable system that can be configured to meet a wide range of requirements and applications
  2. Re-programmable interconnect with full I/O access – all I/Os available on the high-speed connector boards to achieve maximum flexibility and performance
  3. High performance – FPGA modules designed for the most critical prototyping system parameter: high performance

Compatibility with the Veloce hardware-assisted verification

The Veloce Prototyping System software creates a holistic environment that automatically manages and configures Veloce proFPGA systems. Once configured, the prototype becomes a monolithic system even if it’s mixing different FPGA types. By combining different FPGA technologies, users can customize their Veloce proFPGA prototypes to meet their requirements.

Jaga

Seotud ressursid