hoja de datos

PiCORE PCIe Controller IP

Die photo of complex SoC design die

PiCORE-64 from Alphawave Semi is a PCIe Controller IP that implements the latest PCI Express 6.x spec, forming a complete PCIe solution when integrated with PipeCORE-64 PCIe PHY.

PiCORE-64 is customer configurable and supports PCIe 6.x/PCIe 5.x/PCIe 4.x/PCIe 3.x/PCIe 2.x/PCIe 1.x specifications, with the PHY Interface implemented to utilize the latest Intel PIPE6.x specification.

This Controller IP supports lane widths from x1 to x16.

Compartir