hoja de datos

CADRA AutoGeometry Programming

Tiempo de lectura: 4 minutos
CADRA AutoGeometry Programming tool

Programming in CADRA AutoGeometry is made easy with the menu-driven edit, compile and debug functionality. CADRA AutoGeometry has many helpful features to assist you in finding, understanding, and fixing programming errors in logic, syntax, and structure. Programs can be self-contained, written to run interactively with pauses and prompts for user input, or run from start to end without user input. With CADRA AutoGeometry, you can set up program libraries that can be read with one command.

Compartir