ficha técnica

NX CAD add-on modules for product design

Extend product development features of the NX Design solutions

An orange coffee machine designed in NX in an office

Siemens’ NX software supports every aspect of product development, from concept through engineering and manufacturing. The NX™ Design software offers three preconfigured solutions: NX Design Standard, NX Design Advanced, and NX Design Premium targeted to specific product development disciplines and issues.

You can extend and improve the functionality of the NX Design solutions with over 100 add-on modules that enable solutions to be configured to specific requirements with specialized design tools and numerous solutions that are part of the Siemens Xcelerator portfolio.

NX CAD add-on modules categories

The NX Design solutions add-on modules include applications for:

  • Core design
  • Industrial design and styling
  • Product design
  • Model-based definition capabilities
  • Knowledge reuse
  • Design validation
  • Routed systems
  • Complete development of electrical systems
  • PCB design tools
  • Jigs, fixtures and tooling
  • Industry-specific applications
  • Part manufacturing
  • Mechatronic and factory design

Licensing options for NX CAD add-on modules

Extend the functionality of the on-premise NX Design solutions (NX Design Standard, NX Design Advanced and NX Design Premium) with add-on modules. We offer two licensing options for NX Design add-on modules:

Add-on modules are available for the cloud SaaS NX X Design solutions exclusively through NX X Value Based Licensing. Only token-enabled modules on the fact sheet are currently available for NX X.

Benefits of NX CAD add-on modules

Configure your NX Design solution to meet your design and product engineering needs with NX Design add-on modules. With flexible licensing available, you can mix and match perpetual and token licensing for a personalized NX solution.

Value based licensing in NX provides a cost-effective method for anyone to run a range of NX add-on modules. With just one single subscription price, you can access over 110 add-on modules in the token pool. Simply check-in and check-out modules on demand as needed. Add-on modules are regularly added to the token licensing pool each release without any additional cost.

There are several factors to consider when deciding how many tokens you’ll need in your total value token pool:

  • The total number of users who will need access to the total pool
  • What would be your typical ‘daily use’ NX products, and what would you define as the ‘occasional use’ NX products
  • A Value Based License pool is a viable choice when a wide variety of NX applications are needed to be ran.

    • Our general rule is that if you need 4 or more add-ons, tokens could be the best approach for you

Compartir

Recursos relacionados

Streamlining ship design with simulation and data management
Webinar

Streamlining ship design with simulation and data management

Integrate finite element simulation seamlessly with CAD to make marine structural simulation software an advantage.

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Simulación CFD a escala completa para el diseño naval, por Milovan Peric
White Paper

Simulación CFD a escala completa para el diseño naval, por Milovan Peric

Este white paper examina las dudas que se tienen a la hora de ejecutar la simulación CFD a escala completa. Asimismo, fomenta la realización de análisis a escala completa de diseños navales bajo condiciones operativas reales