WinCC / Industrial Data Bridge - easily configured data transfer

After watching this episode, you will learn:

  • What the WinCC/Industrial Data Bridge tool is and what it is used for
  • What communication protocols and connection types are supported and how they can be used to connect automation, IT and database systems
  • How to create and configure connections between systems without scripting, using ready-made mechanisms available in the tool

📅 26.05.2026
⏰ 11:00
⏱️ 1 hour
🌐 language: Polish
💻 online | free of charge
Host: Adam Kochański

A split image shows a wireframe diagram of an automated factory line with robotic arms and conveyor belts on the left, and hands holding a tablet displaying a digital interface with factory data, graphs and controls on the right.
Adam Kochański

Adam Kochański