Veloce proFPGA dramatically lowers the adoption barrier of the FPGA desktop prototype solution. Together with the performance that is possible to reach thanks to its architecture innovations, the solution is easy to deploy and engineers can now bring up on their own lab environment quickly and reliably.
The flexability of Veloce proFPGA allows the user the possibility to use the desktop prototype within various types of workloads, with onboard testbenches and in-circuit connections to external hardware as Ethernet generators or PCI Express buses. For bring-up of the design under test on the prototype, the Veloce proFPGA desktop prototype solution shares the same software front end as the other solutions in the Veloce hardware-assisted verification system to ensure continuity on the methodology.