white paper

Developing a framework for analyzing thermal reactor performance using CFD

Reading time: 24 minutes
Thermal reactor CFD

Thermal reactors are an important component of sulfur plants, where sulfur is extracted from natural gas and by-products from crude oil processing. The current design process for thermal reactors relies mainly on experience for guidance, with little input from experiment or simulation. The performance of these thermal reactors is affected by the flame shape, flame stability, high-temperature durability of the refractory material, combustion-induced vibrations/burner noise and the extent of reactions. Any issues can result in poor or even unsafe reactor performance.

This white paper outlines how Porter McGuffie used a novel application of CFD to develop a first-of-its-kind framework for analyzing the thermo-acoustic and chemical processing performance of any combustion-fired unit. The framework combines observation, measurement, and multiphysics CFD simulations to provide detailed insights into the complex interactions occurring within the reactors.

The result is a powerful toolset for troubleshooting problems in existing reactors, as well as designing new, higher-performing ones.

Share

Related resources

Simcenter 3D for aerostructures
E-book

Simcenter 3D for aerostructures

Simcenter 3D for aerostructures solution can help you meet shorter timelines and reduce structural analysis costs. Download this solution guide to learn how a fully integrated environment can help assess aerostructure performance

Improving cyclist safety and confidence by enhancing stability and using simulations to reduce drag by 7 percent
Case Study

Improving cyclist safety and confidence by enhancing stability and using simulations to reduce drag by 7 percent

Radiate Engineering & Design uses Simcenter to optimize the monocoque wheel’s aerodynamic and mechanical performance

Using simulation to enable faster and better transmission design choices
Case Study

Using simulation to enable faster and better transmission design choices

Hyundai Mobis uses Simcenter and HEEDS to eliminate physical prototypes in the design phase