white paper

Aircraft ground vibration testing

Enhancing the efficiency of aircraft structural dynamics testing

An engineer performs ground vibration testing on an aircraft with Simcenter software and hardware solutions.

Aircraft ground vibration testing (GVT) is a major milestone in the airworthiness certification process. GVT delivers experimental vibration data for the entire aircraft structure in order to validate and improve its structural dynamic models. Models are used to predict flutter behavior and plan safety critical flight tests.

This white paper discusses several techniques to accelerate the airworthiness certification process while delivering extensive and insightful data in the shortest possible time. These techniques help engineers perform GVT more efficiently without compromising the accuracy of the results.

Airworthiness certification for next-generation aircraft

Stringent regulations for reduced emissions adds complexity to airworthiness certification for next-generation aircraft. Innovative aircraft architectures and lightweight structures that use composite materials, for example, bring uncertainties around the aircraft structural dynamics performance.

Electric propulsion systems offer further possibilities for disruptive vertical take-off and landing (VTOL) aircraft configurations and new urban air mobility concepts. These innovative designs increase the workload required to validate and tune their performance, while time constraints remain. Engineers are under pressure to meet program deadlines while lacking experience and data about the aircraft structural dynamics performance.

Simcenter for GVT and efficient aircraft structural dynamics

Beyond GVT, Simcenter offers a scale of solutions for efficient aircraft structural dynamics testing. Simcenter testing solutions eliminate the need for extensive trial-and-error testing and time-consuming setups. They help you focus on the problem’s root cause using state-of-the-art modal parameter identification methods and straightforwardly identify the optimal solution to address structural weaknesses.

From simple impact testing to large-scale modal surveys, structural dynamics testing helps you solve a wide range of vibration issues. Explore the breadth of the Simcenter state-of-the-art solutions at Simcenter for structural dynamics testing.

How to perform efficient aircraft ground vibration testing

Engineers under extremely tight deadlines, considering the limited aircraft availability, need to perform ground vibration tests that are faster, more efficient and deliver better insights into the aircraft behavior.

Are you struggling to meet the test requirements in time?

Read this white paper, Efficient aircraft ground vibration testing, and you will learn how to:

  • Shrink test setup time by integrating your finite element (FE) model into the test preparation.
  • Efficiently verify the test setup by using the appropriate hardware and software solutions.
  • Take advantage of a full range of excitation signals to accelerate your measurements.
  • Benefit from swift data processing and estimate your modal parameters faster and easier.
  • Update the aircraft’s FE model in full confidence.

Not familiar with the topics described in the white paper? Start at the beginning by reading the knowledge-base article: Aircraft ground vibration testing and flutter analysis. This will get you covered on the basics and ready to learn more.

Share

Related resources

Simcenter STAR-CCM+ Marine trial
Trial

Simcenter STAR-CCM+ Marine trial

Sign up today for your free Simcenter STAR-CCM+ trial. Learn how it helps the marine industry deploy modern process automation, simulation and design space exploration.

Simcenter 3D trial
Trial

Simcenter 3D trial

Simcenter 3D is the most comprehensive, fully-integrated CAE solution on the market today for addressing complex, multidisciplinary product engineering performance by delivering revolutionary improvements in simulation efficiency.

Simcenter Amesim trial
Trial

Simcenter Amesim trial

Boost system simulation productivity with Simcenter Amesim, a leading integrated, scalable mechatronic system simulation platform. It allows design engineers to assess and optimize system performance virtually.

Simcenter Testlab Neo trial
Trial

Simcenter Testlab Neo trial

In this free trial, you will learn how easy it is to visualize, process and gain insights from your test data using Simcenter Testlab Neo.

Design simulation online
Trial

Design simulation online

In this trial, you'll discover how to verify and explore product performance directly within CAD using integrated structural, thermal and motion simulations. You'll also learn how template-based simulation can automate tasks.

Simcenter Flotherm trial
Trial

Simcenter Flotherm trial

Explore Simcenter Flotherm’s thermal analysis for reliable electronics design. Learn from examples like PCB thermal analysis, consumer electronics, power electronics, and a 2U server for thermal performance optimization.

Simcenter Flomaster trial
Trial

Simcenter Flomaster trial

Discover Simcenter Flomaster to analyze and optimize fluid systems. Size components, assess pressures and design solutions for water hammers. Try the fully licensed software with sample models and tutorials in this trial.

Integrated design and simulation
Trial

Integrated design and simulation

Explore the power of an integrated 3D CAD and CAE environment to create high-resolution models and analyze performance at various operational points. Learn through examples to perform precise component sizing for complex systems.

Simcenter FLOEFD Standalone trial
Trial

Simcenter FLOEFD Standalone trial

Explore CAD-embedded CFD to frontload fluid flow and heat transfer analysis. Learn from examples like LED thermal characterization, CPU cooling and hydraulic loss evaluation to optimize performance and assess design changes.

Simcenter FLOEFD for NX trial
Trial

Simcenter FLOEFD for NX trial

This free virtual trial of Simcenter FLOEFD for NX delivers all the tools, instruction guides, data files, and support you need to explore the power of embedded CFD in Siemens NX

Simcenter FLOEFD for Creo trial
Trial

Simcenter FLOEFD for Creo trial

Frontload CFD directly within Creo and explore Simcenter FLOEFD. Analyze fluid flow and heat transfer with examples like LED thermal management, CPU cooling and hydraulic loss evaluation to optimize your designs efficiently.

Simcenter FLOEFD for Solid Edge trial
Trial

Simcenter FLOEFD for Solid Edge trial

Frontload CFD within Solid Edge using Simcenter FLOEFD. Set engineering goals, prep models, apply boundary conditions, mesh and analyze results. Test multiple design variants in the trial to find the best configuration.