technology overview

Semi-trunk routing

Estimated Watching Time: 2 minutes

This capability allows the user to create a Sketch plan that will only be routed on one end of the plan. By choosing the new command, Route Semi-Trunk, the Sketch plan will be optimized for the end opposite the Route to Dot, and then routed.

This can help the user to pre-route interfaces that may still require placement or pin and gate swapping optimization. To complete optimization of an FPGA or ASIC, and insure the placement of the interface is complete, the user can easily Reverse the Sketch plan to optimize the other end.

Learn more on Design Automation.

Share

Related resources

Reducing quality control process time by 85 percent
Case Study

Reducing quality control process time by 85 percent

Gore uses Opcenter to create a sustainable manufacturing execution system platform

Explore the power of an integrated manufacturing execution system (MES) for medical devices
E-book

Explore the power of an integrated manufacturing execution system (MES) for medical devices

Stay ahead in the dynamic pharmaceutical industry with Siemens' comprehensive MES solutions tailored for the unique needs of medical device and pharmaceutical manufacturing.

Overcome medical device manufacturing challenges and achieve operational excellence
White Paper

Overcome medical device manufacturing challenges and achieve operational excellence

Discover how a digital transformation can elevate medical device manufacturing by enhancing readiness, efficiency, and quality to achieve operational excellence.