Technical Paper

Rapid full-chip curvilinear OPC for advanced logic and memory

Curvilinear mask shapes

Patterning requirements of next-generation lithographic processes and the need to keep manufacturing costs down have pushed lithographers to explore the advantages of the curvilinear masks. Multiple studies backed by the experimental results have demonstrated the lithographic advantage of curvilinear (CL) photomasks over rectilinear approximations.

Manufacturability of CL masks has been limited due to the architecture of the Variable Shaped Beam (VSB) writers, which made it prohibitive from both mask data preparation (MDP) and mask writing perspectives. The availability of Multi Beam Mask Writers (MBMW) has removed these roadblocks and brought introduction of CL masks much closer to reality. The development of novel approaches for MDP and Mask Proximity Correction (MPC) brought further advances in availability of CL masks for high-volume manufacturing (HVM).

For CL mask preparation, inverse lithography technology (ILT) has been most promising, but it suffers from very long data preparation runtimes. This paper describes two approaches for CL mask generation that address the runtime associated with full chip ILT processing.

A version of this paper was presented at the 2021 SPIE Photomask Technology + EUV Lithography conference and published in the proceedings Volume 11855.

Share

Related resources

Accurate signal integrity analysis results
Product Demo

Accurate signal integrity analysis results

PADS Professional’s fast, easy, and accurate signal integrity analysis, enables designers  to efficiently manage rule exploration, definition, and validation, ensuring that engineering intent is fully achieved.

DDR4 board design and signal integrity verification challenges
White Paper

DDR4 board design and signal integrity verification challenges

This paper, originally presented at DesignCon and nominated for a best paper award, includes an investigation of DDR4's Pseudo Open Drain driver and what its use means for power consumption and Vref levels for the receivers.