Automated HTML reporting improves and standardizes design verification results reporting
Customizable HTML reporting for IC design physical verification results
The Calibre RVE results viewer provides an intuitive and highly customizable reporting methodology to generate HTML reports for design rule checking (DRC), design for manufacturing (DFM) layout optimization, logic-driven layout (LDL) reliability checking, and results waiver flows. The Calibre HTML report specification standardizes inputs and outputs across all flows, making it simple for designers to switch between flows. In addition, the reports are platform-independent, lightweight, compatible with all major web browsers, extensible through JavaScript and CSS, and easily convertible to other formats.
All HTML reporting flows can be run from either the Calibre RVE GUI or the batch Calibre RVE command line. Designers can use the Calibre RVE GUI to automate the initial report configuration and invocation, while using command line options to customize report output. By using both methods in the same reporting flow, design teams can achieve very fast turnaround times for report generation and customization. Whether through the user-friendly Calibre RVE GUI or the command line approach, design teams can efficiently meet their IC verification reporting requirements, achieving a rapid turnaround time and enabling advanced reporting use cases.