fact sheet

Simcenter Qsources thumper shaker

Simcenter Qsources hardware thumper shaker.

The Simcenter™ Qsources hardware thumper shaker is a compact, low-frequency shaker intended for frequency response function (FRF) acquisition in the 5-to 200Hz range. The shaker typically replaces instrumented sledgehammer applications and is used when hammer excitation is not possible due to space constraints. The lack of any external support enables fast instrumentation, so there’s no longer any need to align the shaker, force sensor and test object. The shaker is mounted on a test structure with glued-on mounting studs with M8 thread. The shaker can be glued onto the test objecting any orientation.

Share

Related resources

The benefits of being a small business with accelerated engineering
Video

The benefits of being a small business with accelerated engineering

The benefits of being a small business with accelerated engineering

Learn the benefits of Accelerated Engineering for small and medium business (SMB)
E-book

Learn the benefits of Accelerated Engineering for small and medium business (SMB)

Siemens’ Accelerated Engineering (AE) enables Small and Medium Businesses (SMBs) to bring products to market faster and improve quality. Learn more in this ebook.

A designer’s journey from concept to manufacturing
Infographic

A designer’s journey from concept to manufacturing

From concept to manufacturing, learn the designer’s journey in 4 complete steps with Siemens Digital Industries Software.