fact sheet

Questa Lint

Actionable intent-focused insight for designers

Using only your RTL, Questa Lint provides intent and quality-focused insight from the first line of code. Questa Lint’s metrics and quality scores can be captured over time with trend analysis to ensure that a design that was once clean stays clean.

Questa Lint provides actionable results with low noise. Questa Lint reviews reported issues, then uses its deep understanding of every issue known to provide results different than inferred intent (as well as those known to cause false violations), to adapt the results. This results in Questa Lint reporting only the issues that need to be fixed, and in the order of those that matter most, resulting in actionable results and faster fix cycles.

The high impact of design issues on projects

Mistakes happen, but finding and fixing issues late in programs increases overall program scope, as well as schedule and resource requirements. Competitive pressures push teams constantly to do more. Functional verification teams face significant challenges to build testbenches quickly, uncover design issues and enable rapid debug. Incomplete or incorrect bug fixes (or even a hurried introduction of new bugs) compound the problem.

From immediate results to custom methodologies

Architected to provide immediate out-of-the-box results, Questa Lint implements pre-configured methodologies for IP, FPGA or SoC development. Each of these methodologies offers an array of pre-defined readiness goals, such as floor-planning or synthesis readiness. In addition, there are pre-built checksets supporting industry standards such as DO-254, ISO-26262 or STARC. Once familiar with the tool, you can configure your own methodologies and checks to enable Questa Lint to enforce your development methodology, either through release-focused reviews or through continuous integration flows.

Share

Related resources

Questa Design Solutions
Fact Sheet

Questa Design Solutions

Questa Design Solutions works with you from design creation through completion with a minimal set of additional inputs. Nothing more than RTL is required, except for UPF and basic constraints, when necessary.

Questa Clock-Domain Crossing (CDC) verification
Fact Sheet

Questa Clock-Domain Crossing (CDC) verification

Using only your RTL (and SDC constraints or UPF power intent files), Questa CDC solutions automatically generate and analyze assertions to guard against chip-killing clock-domain crossing (CDC) issues.

Questa Reset Domain Crossing (RDC) Verification
Fact Sheet

Questa Reset Domain Crossing (RDC) Verification

Designers increasingly use complex reset signaling architectures to meet highperformance, low-latency, and low-power requirements.