ebook

NX Software is advancing generative design

Reading time: 18 minutes
Image of a specialist lightweight sports car concept created using integrated generative design tools and technology in Siemens NX CAD software

Recent advances in design technology are driving new levels of innovation across product development and a call to “Reimagine Products” in shape and form unprecedented in the past. These new methods are called generative design and are the first steps toward a vision of automatic model geometry creation that fully meets design requirements. Siemens NX provides an integrated set of tools such as rule-based CAD, facet/mesh modeling, and topology optimization to enable a generative design workflow for designers and engineers to create designs more efficiently and meet requirements. Register and download our eBook to learn more.

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

Share

Related resources

SLEC System Factsheet
Fact Sheet

SLEC System Factsheet

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models

Catapult High-Level Synthesis and Verification Fact Sheet
Fact Sheet

Catapult High-Level Synthesis and Verification Fact Sheet

Industry leading C++/SystemC High-Level Synthesis with Low-Power estimation/optimization. Design checking, code and functional coverage verification plus formal make HLS more than mere “C to RTL.

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses
White Paper

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses

StreamTV's SeeCubic faced an impossible task: develop a real-time conversion IP block for a custom SoC without knowing the target technology. This IP was critical for their glasses-free 3D solution.