ebook

Accelerate product development with simulation & testing and generative design

Utilize hybrid simulation and testing to improve manufacturing planning

This eBook highlights the role of simulation and testing in streamlining product development and manufacturing processes. In each section, you will explore the ROI of these efforts by comparing the most progressive and least progressive companies against critical business parameters.

Integrated model-based systems engineering reduces costly prototyping

Many SMBs are now using model-based system engineering (MBSE). This top-down approach to product development integrates product definition, requirement analysis, use case analysis, and functional analysis.

Companies also employ 1D system simulation and generative design to create and validate novel system architectures that would be nearly impossible to fathom through traditional design methods.

Simulation helps tame product complexity

Modern products contain incredibly complex systems. SMBs have historically hired outside contractors and companies that operate in silos to perform simulation and testing. Yet, simulation and testing have synergies. Engineers can take digital insights from simulation to augment physical tests. Test data can also be fed into a digital twin to improve the simulation model. Judiciously combining simulation and testing allows companies to accelerate the development of complex systems.

The benefits of combining simulation and testing apply to both hardware and software components. The sensor data from the physical hardware can be used as inputs in simulation to improve the models. From the software side of things, technologies like software in the loop (SIL), model in the loop (MIL), and hardware in the loop (HIL) can test products under real-life scenarios. The ROI of DX Study supports the benefits of hybrid simulation and testing approaches: The most progressive organizations were able to leverage these approaches to reduce the number of product-level prototypes and tests.

Get the benefits of simulation-based design

Simulation early in the design cycle helps eliminate infeasible designs. It also facilitates the exploration of more innovative design options that engineers would otherwise not consider. Traditionally, many design engineers in SMBs avoided simulations because they lacked the confidence and expertise to set up and run them. But there are many benefits for design engineers who use simulation early in the design process, including cost and time savings, easier innovation, and improved product quality. For this reason, it is important for design engineers to gain confidence in using simulation early in the design cycle.

Share

Related resources

Symphony Mixed-Signal Platform
Fact Sheet

Symphony Mixed-Signal Platform

Symphony Mixed-Signal Platform is the industry’s fastest and most configurable mixed-signal solution to accurately

Mixed-signal verification of an EESY-IC high-speed ADC with Symphony
White Paper

Mixed-signal verification of an EESY-IC high-speed ADC with Symphony

The Symphony Mixed-Signal Verification Platform allows EESY-IC to verify full-chip, mixed-signal designs in a few hours with desired accuracy, providing them more than 10 times the productivity than their previous flow.

Simplifying Mixed-Signal Verification with the Symphony Platform
White Paper

Simplifying Mixed-Signal Verification with the Symphony Platform

This paper explores the potential shortcomings of legacy mixed-signal verification tools and methodologies for AI, automotive, IoT, communication, and industrial hardware applications.