download

Simcenter STAR-CCM+ Aerodynamics (incompressible and compressible)

Teach Aerodynamics (incompressible and compressible) in your classroom

Prebuilt Simcenter STAR-CCM+ simulations enable students to interactively learn about the concepts taught in class by using a handful of buttons. Simcenter STAR-CCM+ allows for changes in geometry, material properties, and flow rate in a few clicks so that students can see how these changes affect the physics in a system. The scenes also update live during the run allowing students to see things like vortex shedding happen in near real time.

This includes:

  • Incompressible flow:

    • Basic Shapes
    • Backward/Forward Facing Step and Concave/Convex Corner
    • 2D Cars
    • 3D race car
  • Compressible flow:

    • Basic Shapes
    • Convergent divergent nozzles
    • Backward/Forward Facing Step and Concave/Convex Corner

The sims are quick to run as most are built in 2D or axisymmetric so they can be run on laptops:

- Incompressible flow: 5 mins

- Compressible flow: 45 mins

Share

Related resources

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis
Webinar

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis

Infineon & Coseda present on the adoption of High-Level-Synthesis at an existing SystemC system level model.

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP
Webinar

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP

STMicro presents a unified way to integrate the definition of RTL and C functional coverage and assertion (reducing the coding effort) and a method to add constraints to the random values generated in UVMF.

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation
Webinar

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation

CEA presents a methodology that bridges the open-source DL framework N2D2 and Catapult HLS to help reducing the design process of hardware accelerators, making it possible to keep pace with new AI algorithms.

High-Level Synthesis & Advanced RTL Power Optimization – Are you still missing out?
Webinar

High-Level Synthesis & Advanced RTL Power Optimization – Are you still missing out?

Discover how C++ & SystemC/MatchLib HLS is more than just converting SystemC to RTL. In the RTL Design space, we will cover our technology for Power Optimization with PowerPro Designer & Optimizer.

Alibaba: Innovating Agile Hardware Development with Catapult HLS
Webinar

Alibaba: Innovating Agile Hardware Development with Catapult HLS

At the IP level, an ISP was created within a year using Catapult, a task impossible using traditional RTL. To reduce dependency on designer experience, Alibaba introduced an AI-assisted DSE tool.