E-Book

Erfahren Sie, wie NX die generative Technologie voranbringt

Lesezeit: {minutes} Minuten

CIMdata hat für Sie untersucht, wodurch NX im Bereich des generativen Designs eine Vorreiterrolle einnimmt. 

Erfahren Sie mehr über:

  • Neue Konstruktionsmethoden, wie Topologie-Optimierung und Convergent Modeling
  • Ausführliche Informationen zur generativen Konstruktion
  • Der iterative Zyklus
  • Beispiele für generative Konstruktionen

Laden Sie das E-Book herunter und nutzen Sie die Vorteile von NX, um leichtere und gleichzeitig stabilere Produkte zu entwickeln.  


Click the link below to download the e-book.

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

Teilen

Verwandte Ressourcen

Traceability and lifecycle intelligence in the Food & Beverage industry
Webinar

Traceability and lifecycle intelligence in the Food & Beverage industry

Learn how to leverage product and manufacturing information to effectively gain intelligence to help organizations gain a competitive advantage across the entire value chain.