Transformer Protection Tutorial Series #2

March - May, 2026 | Join the webinar live or watch it later on demand

Series #2: Transformer Protection - Applications and Functions

For beginners and experts in Transformer Protection. This webinar series is designed for engineers, consultants, planners, and operators in utilities, industry, and infrastructure.


What it's all about

In our transformer protection webinar series, you'll gain comprehensive knowledge about key protection functions, typical transformer protection applications, and how to configure a SIPROTEC 7UT8x using DIGSI 5. Additionally, you'll learn to perform testing with the SIPROTEC 5 DigitalTwin and an OMICRON test device.

Discover the essentials of transformer protection, structured into two focused blocks:

Series #1: From Theory and Product Overview to Configuration and Testing
Dive into transformer protection principles and explore the general theory. Learn how to configure modern differential protection using DIGSI and perform thorough testing.

Series #2: Applications and Functions
Explore advanced applications for 3-winding transformers, restricted earth fault protection, auto-, special-, and phase-shift transformers.

Join the webinar live or watch it later on demand

Language: English
Cost: Free of charge


Benefits

  • Extend your knowledge and skills to configure, operate and maintain transformer protection systems.
  • Get a deeper understanding of transformer protection from theory till configuration and testing.
  • Ask our experts

We are looking forward to meeting you in the event!


Agenda

Part 1: 3-Winding Transformer - March 31, 2026 10:00 h - 11:00 h
- Protection of 3-winding transformers
- Treating Neutral Point Grounding Settings

Part 2: Restricted Earth Fault Protection - April 14, 2026, 10:00 h - 11:30 h
- Low Impedance Restricted Earth Fault Protection

Part 3: Autotransformers - April 28, 2026, 10:00 h - 11:30h
- Protection of Autotransformers

Part 4: Special and Phase-Shift Transformers - May 12, 2026, 10:00 h - 11:00 h
- Protection of Special Transformers
- Protection of Phase-Shift Transformers
- Live Q&A with our experts

We invite you to a webinar where we will present all the new features of WinCC Unified V21.

Speakers

Claus Wagner - Application Engineer and Consultant for Protection - Speaker

Webinar - Claus Wagner

Nina Hühn - Differential Protection Technical Expert - Moderator
LinkedIn

Webinar - Nina Hühn