On-demand webinar | In Danish language only
The holidays are just around the corner, and so is our final webinar of the year.
We're wrapping up the year with a webinar packed with exciting product news — and of course, we're spicing it up with fun contests and holiday cheer.
Here's what's on the agenda:
TIA Portal V21: Smarter, Faster, Stronger We kick things off with the exciting news in TIA Portal V21, bringing even more OT capabilities to the table. This includes improvements to the S7-1200 G2, which now supports profiling and has become even more advanced. From there, we'll take our first steps into the world of AI with the TIA Selection Tool, followed by a look at how the Automation Knowledge Guide (AKG) can make you even more efficient.
SINAMICS S220: The Drive System of the Future Siemens introduces SINAMICS S220 — an upgrade from the S120 to a state-of-the-art drive system with high performance and flexibility. The system features the new CU320-3 controller, serving as the technological heart of the platform. It enables advanced multi-axis control, stronger digital integration, and enhanced safety and cybersecurity for modern automation needs.
Industrial Edge: Digitalization Without Hardware The virtual PLC on Industrial Edge is a software-based solution that makes it easy to digitalize and automate processes — entirely without physical hardware. Combined with WinCC Unified on Edge, you get a unified platform where control and visualization run directly on the Edge device — flexible, scalable, and close to production.
WinCC Unified V21: Can You Close the Gaps and Open New Doors at the Same Time? You've been great at finding the holes in the cheese, but with V21, WinCC Unified has transformed into a rich, creamy brie — smooth and completely hole-free. Yet our appetite has only grown with V21, and the cheese board is expanding with even more delicious varieties. We've built a solid foundation for a SCADA buffet full of flavorful visualization options — there's something for every taste.
Easy Operation of SINAMICS Frequency Converters Operating SINAMICS frequency converters and servo drives is now so intuitive that even the technicians are smiling and the holiday bells are ringing. Experience our 5.5" SDI panel and the integrated web server in action — and don't forget to add the panel to your wish list.
SIMOTICS E: Compact Power for Intralogistics and Automation SIMOTICS E is Siemens' new series of 24–48 VDC motors, setting the standard for intralogistics and automation. With energy-efficient motors and gears, full integration into TIA Portal, and high precision, this solution is ideal for mobile robots, automated guided vehicles, and compact machine designs where space is at a premium.
Siemens Backbone Switch: A Strong Connection Between IT and OT Get up to speed on Siemens' latest backbone switch for OT — the perfect solution for bridging the gap between IT and OT. With the option to add routing functionality via license, you get maximum flexibility. The switches are available in both 19" rack-mount and DIN-rail-mount versions and are designed with comprehensive redundancy for high uptime and stability in machine and factory networks.